ELECTRIC MOWING PRODUCTS
EVO 96
THE WORLDS LARGEST ELECTRIC ZERO TURN
The industrys largest electric zero-turn mower the EVO 96 is the first wide area electric mower to feature a massive 96 mulching rear discharge deck with electronic folding wings that reduce the mowers width to 72.5 for easy transport. With a 44kWh powerhouse battery that mows continuously for up to 8 hours and can recharge in as little as 9.5 hours � the EVO 96 is unmatched.
EVO
THE WORLDS MOST PRODUCTIVE ELECTRIC ZERO TURN
The EVO is the industrys largest electric zero turn. With up to 8 hours of continuous mowing time thanks to its 35-kWh battery a 74 mulching rear discharge deck 20-degree slope capability and performance comparable to a large diesel mower, the EVO is ready for the biggest jobs and longest days..
RIVAL
THE GO-TO ELECTRIC COMMERCIAL ZERO TURN!
The RIVAL is the electric zero turn that rivals the performance of a large gas powered commercial zero turn. Offered in 60 or 52 deck sizes side or mulching rear discharge and a 22 kWh battery for all-day mowing makes it the perfect go-to electric commercial mower for landscape maintenance..
VANQUISH
STANDING TALL ABOVE THE FIELD
The VANQUISH is the electric stand-on that will vanquish anyones need for a gas-powered stand-on. Offered in 60 or 52 rear or side discharge deck sizes and power comparable to a large gas stand on it is the perfect go-to electric commercial mower for everyday use..
FURY
BIG PERFORMANCE IN A COMPACT PACKAGE
The FURY utilizes our patented electronic technologies found in RIVAL and VANQUISH models reconfigured into a compact platform. Available with a 32 or 36 mulching rear discharge or 36 side discharge deck 11 kWh fixed battery the FURY is perfect as a trim mower or as an all-day workhorse. With up to 7 hours of work time and oversized Impulse Drive System the FURY will compete with any gas mower in its class and then some.
NEMESIS
FOR THOSE WHO DO NOT REQUIRE ALL-DAY POWER
The NEMESIS brings commercial mowing to those who do not require all-day run time. With a battery life of up to 2.25 hours (enough to mow up to 5 acres) speed of up to 8 mph, 15-degree slope capability and power equivalent to a 28 HP gas mower the NEMESIS checks every box of commercial performance.