text.skipToContent text.skipToNavigation
Nemesis Image

For Those Who Don’t Require All-Day Power ​

The NEMESIS brings commercial mowing to those who don’t require all-day run time. With a battery life of up to 2.25 hours (enough to mow up to 5 acres), speed of up to 8 mph, 15-degree slope capability, and power equivalent to a 28 HP gas mower, the NEMESIS checks every box of commercial performance. ​

  • Cut up to 5 acres on a single charge
  • 60″ or 48″ Side Discharge Vortex Decks
  • Industry exclusive lightweight aluminum deck and body for ultra efficient power usage
  • Patented low battery location for industry leading hillside stability and precision handling
  • Hydro-Gear® Smartec powertrain and 22″ drive tires for smooth 8 mph top speed

Models starting at

$14,49999USD

(Dealer pricing may vary)

*In store purchase only
Financing Available
Ask dealer for details.
Operational Savings vs. Gas Mower
Per Hour $4 – $5
Annual Savings $4,160 – $5,200
5-Year Savings $20K – $26K

STANDARD EQUIPMENT

7 kWh Battery
Steel Chassis and Aluminum Body and Deck
8 MPH Top Speed
Foot Operated Manual Cut Height Adjustment
Interactive 4" Touch Screen Display
High Back Suspension Seat
Pneumatic Caster Wheels
USB Charge Port
Phone Holder

OPTIONAL EQUIPMENT

MICHELIN® TWEEL'S® Drive Wheels

SMART FEATURES THAT MATTER

COMFORT SUSPENSION SEAT

Custom, comfort high-back suspension seat. Adjustable to operator’s height (forward/backward) and weight. Padded arm rests.

INTERACTIVE TOUCH SCREEN DISPLAY

Control blade speed and drive speed with touch screen. Also includes display for machine operation status and service notifications.

FOOT OPERATED LIFT DECK

Easily adjust cutting height, from 1.5” to 5” in quarter-inch increments (15 settings).

STABILITY ON 15º SLOPES

Stable on slopes up to 15 degrees thanks to a low center of gravity, and engineered battery configuration.