text.skipToContent text.skipToNavigation
EVO 96 Image

The World’s MOST Productive Electric Zero Turn ​

The EVO is the industry’s largest electric zero turn. With up to 8 hours of continuous mowing time thanks to its 35-kWh battery, a 74″ mulching rear discharge deck, 20-degree slope capability, and performance comparable to a large diesel mower, the EVO is ready for the biggest jobs and longest days. ​

  • All Day Runtime, up to 8 hours of continuous mowing
  • 74″ 5-blade innovative Vortex mulching rear discharge deck
  • Industry exclusive lightweight aluminum chassis and deck for ultra efficient power usage
  • Patented blade monitoring system for optimal cut quality and efficiency
  • Patented low battery location for industry leading hillside stability and precision handling
  • Patented Heavy-duty Impulse Drive System™ (IDS) provides industry leading performance and reliability

Models starting at

$34,49999USD

(Dealer pricing may vary)

*In store purchase only
Financing Available
Ask dealer for details.
Operational Savings vs. Gas Mower
Per Hour $12 - $15
Annual Savings $12,480 - $15,600
5-Year Savings $62K - $78K

STANDARD EQUIPMENT

Aluminum Chassis and Deck
13 MPH Top Speed
SmartDeck™ Patented Electronic Cut Height Adjustment
Blade Speed Monitoring System
Interactive 4” Touch Screen Display
High Back Suspension Seat
MICHELIN® Caster TWEEL'S®

OPTIONAL EQUIPMENT

Front Mount Blast Blower
MICHELIN® TWEEL'S® Drive Wheels
LED Light Kit
LED Amber Flashing Beacon
USB Charge Port
Jack Kit

SMART FEATURES THAT MATTER

ALUMINUM CHASSIS AND DECK

Designed with all-day runtime in mind, Mean Green is the only electric commercial mower to offer an aluminum chassis and deck. At the same strength as steel, aluminum is about 45% lighter, providing extra power efficiency that turns into about an extra hour of runtime.

BATTERY LOCATION

The EVO is stable on slopes up 20 degrees due to our patented, ultra-low, centralized center of gravity, and engineered battery configuration located only 8 inches above the ground.

IMPULSE DRIVE SYSTEM (IDS)™

Our patented fan-cooled Impulse Drive System (IDS™) utilizes American made planetary gear drives from Auburn Gear®. Commonly found in construction equipment, these drives are designed to perform all day, every day, all seasons, in some of the worst conditions. Made with heavy-duty cast iron housings and steel cut gears that provide a max load rating of 9,000 lbs/4.5 tons per mower, these drives are designed to last. Controlled by proprietary software, the drives offer precision handling season after season.

BLADE PERFORMANCE MONITORING SYSTEM

Patented Technology that displays speed and performance of each blade to help the operator maintain optimal quality of cut and mowing efficiency.

SMARTDECK RAPID LIFT SYSTEM

Our patented SmartDeck™ rapid height deck lift system can be operated with the push of a button or foot pedal. When approaching curbs or obstacles, a simple touch of the electronic foot pedal will completely elevate the deck in seconds!

STANDARD FRONT TWEELS

Designed to achieve excellent cutting results and outstanding rider comfort while eliminating downtime caused by flat tires and unseated beads.

BLAST BLOWER

Our patented front mount 60 dba debris blower with up to 510 CFM lets you easily blow leaves, grass clippings and other debris with the flip of a switch from the operator position. Sold separately.

INTERACTIVE TOUCH SCREEN DISPLAY

The Interactive Touch Screen Display, with pass code and administrator mode, is function-tested in all environments to ensure long term reliability. Displays full functionality including battery consumption, state of charge, deck lift system, blade speed control, and drive speed settings. EASY push button START. NO keys needed!

EXCEPTIONAL TRAILER UTILIZATION

The Impulse Drive System (IDS)™ and the “Y” shaped front beam configuration allow for a compact footprint for optimal trailer utilization.

COMFORT SUSPENSION SEAT

Custom, comfort high-back suspension seat with adjustable padded arm rests. Designed for maximum operator comfort!