ORV-BLAST
Our patented Off-Road-Vehicle (ORV) commercial electric debris blower lets
you easily blow leaves, grass clippings, sticks and other debris from the operator position.
- Powerful 2 speed 120/155 MPH velocity
- Up to 510 CFM air flow
- Low Noise (60 dba)
- Zero Emissions
REAR MICHELIN X TWEELS
(Turf Airless Radial Tire)
These flexible, high-strength, poly-resin
wheels enhance operator comfort and reduce contact pressure with the ground. Designed to achieve
excellent cutting results and outstanding rider comfort while eliminating downtime caused by
flat tires and unseated beads.
—EVO, RIVAL,
VANQUISH & NEMESIS
OPTIONAL REAR DISCHARGE DECK
The Rear Discharge deck (standard on EVO)
includes baffles that result in 80% of grass clippings being mulched and 20% discharged out the
rear of the deck. The baffles can easily be removed if no mulching is desired. But rather than
discharging unevenly (as mowers with single direction blades do), grass dispersal is evened out
with the help of the opposite spinning blade on the right side of the deck.
—RIVAL, VANQUISH
& FURY
ALUMINUM GRASS CATCHER
The Accelerator Aluminum Grass Catcher replaces the chute on your Mean Green Side Discharge Mower and is quick and easy to load and unload your discharged clippings. Holds over 30 gallons.
—RIVAL, VANQUISH & FURY
ZTR JACK
Provides 14″ of lift for maintenance work. Mounts to front and can travel with mower.
—ALL MODELS
ROAD WARNING LIGHT KIT
Provides the extra attention needed to work on or alongside busy roads or in heavy pedestrian areas. Includes hazard lights, headlights, taillights, turn signals, flashing beacon light, and a horn. Beacon also sold separately.
— EVO, RIVAL, VANQUISH & FURY
LED FLOODLIGHT KIT (2)
Light the way with a pair of the brightest and most versatile lights available. One light mounts on each side of drive levers.
— EVO, RIVAL, VANQUISH & FURY
USB PORT & CELL PHONE HOLDER
Keep your phone charging and at your side on riding models.
—EVO & RIVAL