The World's LARGEST Electric Zero Turn
The industry's largest electric zero-turn mower, the EVO 96 is the first wide area electric mower to feature a massive 96″ mulching rear discharge deck with electronic folding wings that reduce the mower's width to 72.5″ for easy transport. With a 44kWh powerhouse battery that mows continuously for up to 8 hours and can recharge in as little as 9.5 hours* - the EVO 96 is unmatched.
- 96", 5-blade Vortex Mulching Rear Discharge Deck with Electronic Folding Wings
- Electronically fold wings to compact 72.5 width for transport on common trailers
- 44 kWh battery delivers up to 8 hours of continuous mowing power
- Industry exclusive lightweight aluminum chassis and deck for ultra efficient power usage
- Patented Heavy-duty Impulse Drive System™ (IDS) provides industry leading performance and reliability
- Patented blade monitoring system for optimal cut quality and efficiency
- Patented battery location for industry leading hillside stability and precision handling
Models starting at
$71,49999USD
(Dealer pricing may vary)
STANDARD EQUIPMENT
44 kWh Battery
Aluminum Chassis and Deck
13 MPH Top Speed
SmartDeck™ Patented Electronic Cut Height
Adjustment
Blade Speed Monitoring System
Interactive 4” Touch Screen Display
Multi-function light system with dedicated
controller for headlights, taillights, and road beacon
High Back Suspension Seat
OPTIONAL EQUIPMENT
Front Mount Blast Blower
Jack Kit
SMART FEATURES THAT MATTER
ALUMINUM CHASSIS AND DECK
Designed with all-day runtime in mind, Mean Green is the only electric
commercial mower to offer an aluminum chassis and deck. At the same strength as steel, aluminum
is about 45% lighter, providing extra power efficiency that turns into about an extra hour of
runtime.
BATTERY LOCATION
The EVO is stable on slopes up 20 degrees due to our patented, ultra-low,
centralized center of gravity, and engineered battery configuration located only 8 inches above
the ground.
IMPULSE DRIVE SYSTEM (IDS)™
Our patented fan-cooled Impulse Drive System (IDS™) utilizes American made
planetary gear drives from Auburn Gear®. Commonly found in construction equipment, these drives
are designed to perform all day, every day, all seasons, in some of the worst conditions. Made
with heavy-duty cast iron housings and steel cut gears that provide a max load rating of 9,000
lbs/4.5 tons per mower, these drives are designed to last. Controlled by proprietary software,
the drives offer precision handling season after season.
BLADE PERFORMANCE MONITORING SYSTEM
Patented Technology that displays speed and performance of each blade to
help the operator maintain optimal quality of cut and mowing efficiency.
SMARTDECK RAPID LIFT SYSTEM
Our patented SmartDeck™ rapid height deck lift system can be operated with
the push of a button or foot pedal. When approaching curbs or obstacles, a simple touch of the
electronic foot pedal will completely elevate the deck in seconds!
STANDARD FRONT TWEELS
Designed to achieve excellent cutting results and outstanding rider
comfort while eliminating downtime caused by flat tires and unseated beads.
BLAST BLOWER
Our patented front mount 60 dba debris blower with up to 510 CFM lets you
easily blow leaves, grass clippings and other debris with the flip of a switch from the operator
position. Sold separately.
INTERACTIVE TOUCH SCREEN DISPLAY
The Interactive Touch Screen Display, with pass code and administrator
mode, is function-tested in all environments to ensure long term reliability. Displays full
functionality including battery consumption, state of charge, deck lift system, blade speed
control, and drive speed settings. EASY push button START. NO keys needed!
EXCEPTIONAL TRAILER UTILIZATION
Easily switch from 96” mowing mode to compact 72.5” transport mode with
the push of a button.
COMFORT SUSPENSION SEAT
Custom, comfort high-back suspension seat with adjustable padded arm
rests. Designed for maximum operator comfort!