text.skipToContent text.skipToNavigation
Fury Image

Big Performance in a Compact Package ​

The FURY utilizes our patented electronic technologies found in RIVAL and VANQUISH models reconfigured into a compact platform. Available with a 32” or 36” mulching rear discharge or 36″ side discharge deck, 11 kWh fixed battery, the FURY is perfect as a trim mower or as an all-day workhorse. With up to 7 hours of work time and oversized Impulse Drive System, the FURY will compete with any gas mower in its class and then some. ​

  • All Day Runtime, up to 7 hours of continuous mowing
  • 36″ and 32″ Vortex decks, 36″ side discharge or innovative 36″ and 32″ mulching rear discharge
  • Industry exclusive lightweight aluminum chassis and deck for ultra efficient power usage
  • Patented blade monitoring system for optimal cut quality and efficiency
  • Patented low battery location for industry leading hillside stability and precision handling
  • Patented Heavy-duty Impulse Drive System™ (IDS) provides industry leading performance and reliability

Models starting at

$23,79999USD

(Dealer pricing may vary)

*In store purchase only
Financing Available
Ask dealer for details.
Operational Savings vs. Gas Mower
Per Hour $4 – $5
Annual Savings $4,160 – $5,200
5-Year Savings $20K – $26K

STANDARD EQUIPMENT

11 kWh Battery
Aluminum Chassis and Deck
9 MPH Top Speed
Side Bolstered Thigh Pad
Single-Point Manual Cut Height
Interactive 4” Touch Screen Display
Semi-Pneumatic Caster Wheels
USB Charge Port
Phone Holder
Cup Holder
Built-in Tie Down Points

OPTIONAL EQUIPMENT

LED Light Kit
LED Amber Flashing Beacon
Jack Kit

SMART FEATURES THAT MATTER

ALUMINUM CHASSIS AND DECK

Designed with all-day runtime in mind, Mean Green is the only electric commercial mower to offer an aluminum chassis and deck. At the same strength as steel, aluminum is about 45% lighter, providing extra power efficiency that turns into about an extra hour of runtime.

BATTERY LOCATION

The Fury is stable on slopes up 15 degrees due to our ultra-low, centralized center of gravity, and engineered battery configuration located tight to the operator position and low to the ground.

IMPULSE DRIVE SYSTEM (IDS)™

Our patented fan-cooled Impulse Drive System (IDS™) utilizes American made planetary gear drives from Auburn Gear®. Commonly found in construction equipment, these drives are designed to perform all day, every day, all seasons, in some of the worst conditions. Made with heavy-duty cast iron housings and steel cut gears that provide a max load rating of 9,000 lbs/4.5 tons per mower, these drives are designed to last. Controlled by proprietary software, the drives offer precision handling season after season.

BLADE PERFORMANCE MONITORING SYSTEM

Patented Technology that displays speed and performance of each blade to help the operator maintain optimal quality of cut and mowing efficiency.

INTERACTIVE TOUCH SCREEN DISPLAY

Allows operator to choose high/low blade speed and high/low drive speed. Displays battery charge level, machine operation status, hour meter, and service notifications.