text.skipToContent text.skipToNavigation
VANQUISH Autonomous Image
OPE Twenty for 2025 Award

THE WORLD'S ONLY AUTONOMOUS COMMERCIAL ELECTRIC STAND-ON ZERO-TURN MOWER

The VANQUISH AUTONOMOUS is the only commercial electric autonomous stand-on mower on the market today. Featuring a 60" mulching rear discharge deck and power comparable to a large gas stand on, it can be used in both manual and autonomous modes giving you maximum flexibility. With a runtime of up to 8 hours the VANQUISH AUTONOMOUS can effectively double your crew allowing your business to tackle more jobs without adding more stress on your team. ​

  • Self-driving robotic worker that allows you to automate jobs to get more done
  • Call back button returns the machine to the starting point
  • Autonomous Weight Kit for superior driving performance on slopes​
  • Keep-Out Zones make it simple to mark areas you don’t want the mower to go
  • Camera obstacle detection to keep the mower and pedestrians safe
  • Advanced customization features ensure your mower meets your highest standards ​
  • Automatic software updates keep your mower up-to-date without having to lift a finger

Models starting at

$64,99999USD

(Dealer pricing may vary)


A GREENZIE Autonomous Software Subscription is required. $500/mo with 3 year commitment. Monthly, 1-year, and 2-year options available. Contact GREENZIE for more details.
*In store purchase only
Financing Available
Ask dealer for details.

STANDARD EQUIPMENT

Aluminum Chassis and Deck
Autonomous Weight Kit
6 Depth-Sensing Stereo Vision-Based Cameras
Real Time Kinematic (RTK) Corrected GPS with Visual-Inertial Odometry (VIO) Localization System
Phone Mount
11.5 MPH Top Speed
SmartDeck™ Patented Electronic Cut Height Adjustment
22 kWh Battery
60" Mulching Rear Discharge Deck
Interactive 4" Touch Screen Display
Blade Speed Monitoring System
Flashing Amber Indicator Lights
Side Bolstered Thigh Pad

OPTIONAL EQUIPMENT

USB Charge Port
Jack Kit

SMART FEATURES THAT MATTER

6 DEPTH-SENSING STEREO VISION-BASED CAMERAS

The VANQUISH AUTONOMOUS is equipped with 6, depth-sensing, stereo vision-based cameras that use two cameras per unit to calculate depth and enable the mower to see, understand, and interact with its environment. These cameras are arranged to give the mower a full, 360° field of view and use infrared filters and work in a wide variety of lighting conditions and detect objects up to 6 meters away

REAL TIME KINEMATIC (RTK) CORRECTED GPS WITH VISUAL-INERTIAL ODOMETRY (VIO) LOCALIZATION SYSTEM

The positioning system in the VANQUISH AUTONOMOUS leverages the strength of multiple independent sensor technologies and compensates for individual weaknesses to provide precise positioning everywhere so you - and your mower - always knows exactly where it is in real time.

AUTONOMOUS WEIGHT KIT

Solid steel plates have been added to the rear of the VANQUISH AUTONOMOUS to ensure precision balance and handling in all conditions.

INTEGRATED FLASHING INDICATOR LIGHTS

Integrated lights on the front and sides of the mower flash a bright amber and white to help ensure mower visibility during operation.

DRIVEN BY GREENZIE™ AUTONOMOUS SOFTWARE SUBSCRIPTION

Available direct from Greenzie through a monthly subscription this powerful software not only operates your autonomous fleet but helps you manage all your Mean Green mowers. Monitor your mowers progress in real-time, direct your mower to a specific location, get detailed reporting on hours mowed, and much more right from your phone or laptop. Subscription includes automatic software updates to keep your mower up-to-date without having to lift a finger.

ALUMINUM CHASSIS AND DECK

Designed with all-day runtime in mind, Mean Green is the only electric commercial mower to offer an aluminum chassis and deck. At the same strength as steel, aluminum is about 45% lighter, providing extra power efficiency that turns into about an extra hour of runtime.

BATTERY LOCATION

The Vanquish is stable on slopes up 20 degrees due to our ultra-low, centralized center of gravity, and engineered battery configuration located tight to the operator position and low to the ground.

IMPULSE DRIVE SYSTEM (IDS)™

Our patented fan-cooled Impulse Drive System (IDS™) utilizes American made planetary gear drives from Auburn Gear®. Commonly found in construction equipment, these drives are designed to perform all day, every day, all seasons, in some of the worst conditions. Made with heavy-duty cast iron housings and steel cut gears that provide a max load rating of 9,000 lbs/4.5 tons per mower, these drives are designed to last. Controlled by proprietary software, the drives offer precision handling season after season.

BLADE PERFORMANCE MONITORING SYSTEM

Patented Technology that displays speed and performance of each blade to help the operator maintain optimal quality of cut and mowing efficiency.

SMARTDECK RAPID LIFT SYSTEM

Our patented SmartDeck™ rapid height deck lift system can be operated with the push of a button or foot pedal. When approaching curbs or obstacles, a simple touch of the electronic foot pedal will completely elevate the deck in seconds!

STANDARD FRONT TWEELS

Designed to achieve excellent cutting results and outstanding rider comfort while eliminating downtime caused by flat tires and unseated beads.
Vanquish Gallery Image
Vanquish Gallery Image
Vanquish Gallery Image
Vanquish Gallery Image
Vanquish Gallery Image
Vanquish Gallery Image
×